variable speed drive, Altivar Machine ATV340, 5.5kW, heavy duty, 400V, 3 phases, Ethernet

ATV340U55N4E

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar 340 variable speed drive can feed 3-phase synchronous and asynchronous motors in open and closed loop control. Altivar Machine ATV340 drives are sized heavy duty as standard. It works at a rated power up to 5.5kW / 7.5hp and a rated voltage from 380V to 480V AC. ATV340 has been designed to meet the needs of applications for harsh environments, such as vibration, shock and non-conductive dust and where high temperature resistance up to 60 °C is needed. This product integrates Modbus serial line communication protocols as standard. This drive features multi-protocol Ethernet embedded, it consists of Ethernet IP and Modbus TCP communication interfaces. it weighs 2.9kg and its dimensions are, 110mm wide, 270mm high, 234mm deep. ATV340 incorporates functions and features suitable for the most common applications, including packaging, material handling, material working, hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions), IEC 60721-3, IEC 61508, IEC 13849-1. It is also CE, UL, CSA, and TÜV certified. Accessories and options (encoder interface modules, I/O expansion modules, communication modules, braking resistors, line chokes, additional EMC filters) are available with Altivar Machine ATV340 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV340 drives directly in SoMachine and SoMove software by means of the same software brick (DTM). It is eco-friendly and complies with directives such as RoHS relating to environmental protection.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATV340U55N4E
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar 340
ขนาดบรรจุภัณฑ์ 0 x 110.0 x 270.0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 250VAC 50/60Hz coil
LC1D25U7

check-small มีสินค้า

Price starting from
THB 3,381.20
THB 1,724.00
VW3A4553
VW3A4553

สินค้าหมด

VW3A3204
VW3A3204

สินค้าหมด

daisy chain connection or pulse control, 3 m
VW3M8223R30

สินค้าหมด

braking resistor- Altivar- 60Ohms- 0.16kW- IP20
VW3A7731

สินค้าหมด

High threshold logic encoder interface module- Altivar- 12…24V- 1 removable spring connector
VW3A3424

สินค้าหมด

digital encoder interface module- Altivar- 5...24V- with RS422 compatible- 1 female high density SUB D15 connector
VW3A3420

สินค้าหมด

graphic display terminal- Altivar- 240 x 160pixels- IP65
VW3A1111

check-small มีสินค้า

Price starting from
THB 11,877.00
THB 5,700.96