variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21

ATV212HD45N4

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar 212 variable speed drive can feed 3-phase asynchronous motors. Its protection index is IP21 and it has a built-in EMC filter. It works at a rated power up to 45kW / 60hp and a rated voltage from 380V to 480V AC. Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system. Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics. It weighs 38.1kg and its dimensions are, 240mm wide, 550mm high, 244mm deep. It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified. The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet. It is eco-friendly and complies with directives such as RoHS, WEEE, etc.relating to environmental protection.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 115A, 110V AC 50/60Hz coil
LC1D115F7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 15,515.00
THB 7,913.00
contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 115A, 220V AC 50/60Hz coil
LC1D115M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 15,515.00
THB 7,913.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V AC 50/60Hz coil- screw clamp terminals
LC1D115B7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V DC standard coil- screw clamp terminals
LC1D115BD

check-small มีสินค้า

Sonepar (Thailand) Limited
Price starting from
THB 15,515.00
THB 7,913.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 48V AC 50/60Hz coil- screw clamp terminals
LC1D115E7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 15,515.00
THB 7,913.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 115V AC 50/60Hz coil- screw clamp terminals
LC1D115FE7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D115P7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 400V AC 50/60Hz coil- screw clamp terminals
LC1D115V7

สินค้าหมด