variable speed drive, Altivar 12, 0.55kW, 0.75hp, 200...240V, 1 phase, with heat sink

ATV12H055M2

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar 12 variable speed drive can feed single phase asynchronous motors. It works at a rated power up to 0.55kW / 0.75hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. Transient overtorque function prevents stoppages by unjamming the machine with extra torque, when needed, this reduces downtime and maintenance costs. It features underload and overload detection, this contribute to protect your installation. The Altivar 12 drive integrates as standard the Modbus communication protocol, which can be accessed via the RJ45 connector located on the underside of the drive. It is designed for simple industry and commercial machines and appliances, such as conveyors, pumps, extractors, access barriers and treadmills. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATV12H055M2
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar 12
ขนาดบรรจุภัณฑ์ 0 x 72 x 143 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 6-10 A, thermal magnetic, screw clamp terminals
GV2ME14

check-small มีสินค้า

Price starting from
THB 3,317.00
THB 1,692.00
TeSys K contactor, 3P, AC-3 440V 9 A, 1NO aux., 220...230V AC coil,screw clamps
LC1K0910M7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 24V AC coil- screw clamps
LC1K0910B7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 48V AC coil
LC1K0910E7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 110V AC coil
LC1K0910F7

สินค้าหมด