variable speed drive, Altivar 12, 0.37kW, 0.55hp, 200...240V, 1 phase, with heat sink

ATV12H037M2

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 0.37kW / 0.55hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATV12H037M2
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar 12
ขนาดบรรจุภัณฑ์ 0 x 72 x 143 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 6-10 A, thermal magnetic, screw clamp terminals
GV2ME14

check-small มีสินค้า

Price starting from
THB 3,317.00
THB 1,692.00
TeSys K contactor, 3P, AC-3 440V 9 A, 1NO aux., 220...230V AC coil,screw clamps
LC1K0910M7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 24V AC coil- screw clamps
LC1K0910B7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 48V AC coil
LC1K0910E7

check-small มีสินค้า

Price starting from
THB 1,177.00
THB 600.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 9A- aux. 1NO- 110V AC coil
LC1K0910F7

สินค้าหมด