
calcActive())">
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200...240V, 1 phase
ATV12H018M2
THB 13,696.00
THB 7,297.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATV12H018M2
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200...240V, 1 phase
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200...240V, 1 phase
THB 13,696.00
THB 7,297.00
คำอธิบาย
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 0.18kW / 0.25hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.
รายละเอียดสินค้า
Activity | IDVSD |
---|---|
หมายเลขส่วนประกอบ | ATV12H018M2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Altivar 12 |
ขนาดบรรจุภัณฑ์ | 0 x 72 x 143 mm |