soft starter, Altistart 480, 140A, 208...690V AC, control supply 110...230V AC

ATS480C14Y

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 140A in normal duty, it supplies motor from 37kW to 110kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 200mm (width) x 272mm (depth) x 340mm (height) and it weighs 12,4kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems. It is a Green Premium product designed to take the environmental considerations beyond current directives and regulations, compliant with RoHS and REACH.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATS480C14Y
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar Soft Starter ATS 480
ขนาดบรรจุภัณฑ์ 0 x 200.0 x 340.0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

basic keypad door mounting kit
VW3A1114

check-small มีสินค้า

Price starting from
THB 1,540.80
THB 739.58
TeSys F - terminal shroud for contactor or relay 3P
LA9F702

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 24V AC 50/60Hz coil- screw clamp terminals
LC1D150B7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 24V DC standard coil- screw clamp terminals
LC1D150BD

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 48V AC 50/60Hz coil- screw clamp terminals
LC1D150E7

check-small มีสินค้า

Price starting from
THB 21,935.00
THB 11,187.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 48V DC standard coil- screw clamp terminals
LC1D150ED

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 115V AC 50/60Hz coil- screw clamp terminals
LC1D150FE7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D150P7

สินค้าหมด