
calcActive())">
soft starter, Altistart 480, 110A, 208...690V AC, control supply 110...230V AC
ATS480C11Y
THB 105,930.00
THB 50,846.40
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATS480C11Y
soft starter, Altistart 480, 110A, 208...690V AC, control supply 110...230V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
soft starter, Altistart 480, 110A, 208...690V AC, control supply 110...230V AC
THB 105,930.00
THB 50,846.40
คำอธิบาย
Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 110A in normal duty, it supplies motor from 30kW to 90kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 190mm (width) x 247mm (depth) x 290mm (height) and it weighs 8,3kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems. It is a Green Premium product designed to take the environmental considerations beyond current directives and regulations, compliant with RoHS and REACH. test1
รายละเอียดสินค้า
Activity | IDVSD |
---|---|
หมายเลขส่วนประกอบ | ATS480C11Y |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Altivar Soft Starter ATS 480 |
ขนาดบรรจุภัณฑ์ | 0 x 190.0 x 290.0 mm |