soft starter for asynchronous motor, Altistart 22, control 230V, 230...440V, 15...30kW

ATS22D62Q

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 62A and 230V to 440V, a rated power up to 30kW (400V to 440V in supply line) and up to 55kW (400V to 440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATS22D62Q
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altistart 22
ขนาดบรรจุภัณฑ์ 0 x 145 x 295 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 48 V AC 50/60 Hz coil
LC1D65AE7

check-small มีสินค้า

Price starting from
THB 8,741.90
THB 4,458.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 110 V AC 50/60 Hz coil
LC1D65AF7

check-small มีสินค้า

Price starting from
THB 8,741.90
THB 4,458.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 220 V AC 50/60 Hz coil
LC1D65AM7

check-small มีสินค้า

Price starting from
THB 8,346.00
THB 4,256.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 65A- 230VAC 50/60Hz coil
LC1D65AP7

check-small มีสินค้า

Price starting from
THB 9,587.20
THB 4,889.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 65A- 24VDC standard coil
LC1D65ABD

สินค้าหมด

Motor circuit breaker-TeSys Deca frame 3-3P-65A-magnetic-rotary handle-EverLink terminals
GV3L65

สินค้าหมด

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 65A- 24VAC 50/60Hz coil
LC1D65AB7

check-small มีสินค้า

Price starting from
THB 8,741.90
THB 4,458.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 65A- 400VAC 50/60Hz coil
LC1D65AV7

สินค้าหมด