soft starter for asynchronous motor, Altistart 22, control 230V, 230…440V, 39…55kW

ATS22C11Q

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 110A and 230V to 440V, a rated power up to 55kW (400V to 440V in supply line) and up to 90kW (400V to 440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATS22C11Q
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altistart 22
ขนาดบรรจุภัณฑ์ 0 x 150 x 356 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 115A, 110V AC 50/60Hz coil
LC1D115F7

check-small มีสินค้า

Price starting from
THB 15,515.00
THB 7,913.00
contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 115A, 220V AC 50/60Hz coil
LC1D115M7

check-small มีสินค้า

Price starting from
THB 15,515.00
THB 7,913.00
TeSys F - terminal shroud for contactor or relay 3P
LA9F702

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V AC 50/60Hz coil- screw clamp terminals
LC1D115B7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V DC standard coil- screw clamp terminals
LC1D115BD

check-small มีสินค้า

Price starting from
THB 15,515.00
THB 7,913.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 48V AC 50/60Hz coil- screw clamp terminals
LC1D115E7

check-small มีสินค้า

Price starting from
THB 15,515.00
THB 7,913.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 115V AC 50/60Hz coil- screw clamp terminals
LC1D115FE7

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D115P7

สินค้าหมด