soft starter for asynchronous motor, Altistart 01, ATS01, 6A, 110...480V, 0.75...3kW

ATS01N106FT

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altistart 01 soft starter is DIN rail mounted and can feed single or 3-phase asynchronous motors with a rating up to 6A. This Altistart 01 can be used for a motor rated power up to 3kW or 3hp for 3-phase (110V to 480V AC) and up to 0.75kW for single phase (110V to 230V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 22.5mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATS01N106FT
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altistart 01
ขนาดบรรจุภัณฑ์ 0 x 23 x 100 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 2.5-4 A, thermal magnetic, screw clamp terminals
GV2ME08

check-small มีสินค้า

Price starting from
THB 3,103.00
THB 1,583.00
Motor circuit breaker, TeSys Deca, 3P, 4-6.3 A, thermal magnetic, screw clamp terminals
GV2ME10

check-small มีสินค้า

Price starting from
THB 3,103.00
THB 1,583.00
Motor circuit breaker, TeSys Deca, 3P, 6-10 A, thermal magnetic, screw clamp terminals
GV2ME14

check-small มีสินค้า

Price starting from
THB 3,317.00
THB 1,692.00
TeSys K contactor, 3P, AC-3 440V 6 A, 1NC aux., 220...230V AC coil, standard
LC1K0601M7

check-small มีสินค้า

Price starting from
THB 1,037.90
THB 529.00
TeSys K contactor, 3P, AC-3 440V 6 A, 1NO aux., 24V AC coil,screw clamp terminals
LC1K0610B7

check-small มีสินค้า

Price starting from
THB 1,037.90
THB 529.00
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 6A- aux. 1NC- 110V AC coil
LC1K0601F7

สินค้าหมด

Contactor- TeSys K- 3P- AC-3/AC-3e-440V 6A- aux. 1NO- 110V AC coil
LC1K0610F7

สินค้าหมด

Contactor- TeSys K- 3P- AC-3/AC-3e-440V 6A- aux. 1NC- 24V AC coil
LC1K0601B7

สินค้าหมด