Harmony XALD, XALK, Control station, plastic, yellow, 1 red mushroom head push button Ø40, emergency stop turn to release, 1NO + 1 NC, unmarked

XALK178E
THB 3,022.75
THB 3,022.75

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XALK yellow control station for emergency stop function is ideal for your complete control station. It operates with turn to release mechanism and uses screw-clamp terminals. This control station with mushroom head push button for emergency stop function is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. Its schematic is clearly distinguishable thanks to clear colors. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XB5, Emergency stop head, switching off, plastic, red mushroom Ø40, Ø22, trigger and latching turn to release
ZB5AS844

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 492.20
THB 400.00
Harmony XB4, Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching push-pull, 1 NC
XB4BT842

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 1,102.10
THB 724.00
Harmony XB4, Push button head, metal, flush, red, Ø22, spring return, unmarked
ZB4BA4

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 171.20
THB 89.00
Harmony XALD, XALK, Single contact block, silver alloy, screw clamp terminal, 1 NC
ZENL1121

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 497.55
THB 274.00
Harmony XB4, Illuminated push button, metal, flush, green, Ø22, spring return, 230...240 V AC, 1 NO + 1 NC
XB4BW33M5

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 1,412.40
THB 912.00
Harmony XB7, Monolithic push button, plastic, black, Ø22, spring return, unmarked, 1 NO
XB7NA21

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 267.50
THB 127.00