สวิตช์ปุ่มกด (Push Button Switch)

Pushbuttons Switches Pilot Lights Control Stations and Joysticks

461 ผลลัพธ์

เรียงตาม arrow-down
Complete joystick controller- Harmony XB5- Ø22 mm 4 directions 2 NO per direction
XD2GA84417

สินค้าหมด

Complete joystick controller- Harmony XD2- 22mm- 2 directions- 1NO per direction- with return position 0
XD2PA22

สินค้าหมด

Easy Harmony XA2E- Monolithic pilot light- plastic- green red- Ø22- ground indicator- screw clamp terminals- 380…400 V AC
XA2EVQ34GPC

สินค้าหมด

Harmony eXLhoist- compact- Multicharger power supply- 6W- 5 V DC/1.2A
ZARC701

สินค้าหมด

Complete joystick controller- Harmony XD2- 22mm- metal- 4 directions- 1NO per direction- with return position 0
XD2PA24

สินค้าหมด

Complete joystick controller- Harmony XD2- 22mm- 2 directions- 1NO per direction- without return
XD2PA12

สินค้าหมด

Harmony eXLhoist- compact- Receiver- 10 relays outputs- cable gland connection- 48...240 V AC
ZARB10WS

สินค้าหมด

Base station- Harmony eXLhoist- standard- 18 relay outputs- cable gland connection- 24…240V AC DC
ZARB18W

check-small มีสินค้า

Price starting from
THB 51,574.00
THB 28,366.00
Remote control- Harmony eXLhoist- standard- display- 6 motion push buttons- 6 auxiliary push buttons
ZART12D

check-small มีสินค้า

Price starting from
THB 40,392.50
THB 22,216.00
Harmony eXLhoist- compact- Adapter for removable AAA batteries
ZARC704

สินค้าหมด

Complete joystick controller- Harmony XD2- 22mm- 4 directions- 1NO per direction- with return position 0
XD2PA14

สินค้าหมด

Harmony eXLhoist- compact- Receiver- 10 relays outputs- pre-wired 1.5 m cable- 48...240 V AC
ZARB10WSP

สินค้าหมด