
calcActive())">
Pressure sensors XM, pressure switch ADW 210 bar, adjustable scale 2 thresholds, 1CO
ADW6M129012
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ADW6M129012
Pressure sensors XM, pressure switch ADW 210 bar, adjustable scale 2 thresholds, 1CO
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The ADW switches are electromechanical pressure switches for control circuits. This electromechanical pressure switch features a G1/4 (female) connector for fluid connection, and a piston with quad-ring piston seal. It is a switch with an adjustable differential for regulation between 2 thresholds. Ajustable range of switching point : from 28bar to 210bar or from 406psi to 3045psi. It has 1 C/O single-pole contact, a G 1/4 female fluid connection and one tapped entry for n°13 cable gland. Depending on application, it offers a mechanical durability of about 1 million operating cycles. It is an IP65 rated product. The enclosure is made of zinc alloy. Its dimensions are 88mm (width) x 68mm (depth) x 176mm (height). It weighs 1.880kg. This pressure sensor is used to control the pressure of air, oils and other fluids (from -25°C to 120°C). One of the most comprehensive catalogues of industrial and power pressure sensors on the market. The line of XM Pressure Sensors and Switches (formerly known as OsiSense) combine the latest pressure sensing technology with adaptability to virtually any configuration.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ADW6M129012 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 88 x 176 mm |