A9E18321
Acti9 iIL single ไฟแสดงผลสีเขียว - 110-230 Vac
A9E18321
Acti9 iIL single ไฟแสดงผลสีเขียว - 110-230 Vac
สินค้าหมด
Commercial Reference
A9E18321 - Th - Config
รวมภาษี
to see your company prices. Prices vary for your region.
- Acti9 iPB
- DIN rail push button switches
- Available in single or dual push button versions and with a choice of two contact types (NO and NC); the single push button switch is also available with a LED status indicator
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Acti9 iIL single ไฟแสดงผลสีเขียว - 110-230 Vac
Product Documents
คำอธิบาย
- This Acti 9 iIL is a single-phase voltage presence indicator light
- The voltage is 110VAC to 230VAC or 110VDC to 130VDC
- The red light on the front face lights up to indicate that a voltage is present
- The connection could be done with flexible copper cables or with ferrule cables from 0.5mm² up to 2 x 2.5mm²
- The tightening torque for the PZ1 screwdriver to connect screw connections is 1N.m
- The connection could be done with rigid copper cables from 0.5mm² minimum up to 2 x 2.5mm2 maximum
- It comes with staggered terminals to simplify the connection
- The LED indication light maximum consumption per indicator light is 0.3W
- The Operating frequency is 50Hz or 60Hz
- The service life of the LED indicator light is 100000h of constant lightning efficiency
- Because of the non-interchangeability of LEDs it is a maintenance-free device
- The tropicalization is Treatment 2 (relative humidity 95% at 55°C)
- The degree of protection is IP20
- The pollution degree is 3
- The width in 9mm pitches is 2
- The dimensions are (W) 18mm x (H) 82mm x (D) 68mm
- The weight is 65g
- The operating temperature is -35°C to 70°C
- The storage temperature is -40°C to 80°C
- This product complies with IEC/EN 60947-5-1 standard
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9E18321
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าModular pilot light
-
ประเภทสินค้าActi 9 iIL
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
Wire Stripping Limit9 mm
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)39 g
-
ชื่อสินค้าโดยย่อiIL
-
ชนิดของสินค้าActi9 Indication
-
กลุ่มสินค้าActi 9 iIL
-
ขนาดบรรจุภัณฑ์9 x 6.5 x 2 cm
more specification
less specification