Acti9 iID - RCCB - 4P - 63A - 300mA - type AC

A9R74463
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB)
  • It is a 4P circuit breaker with 63A In rated current, 300mA earth leakage sensitivity and AC type protection class
  • This product protects against electrical shock by indirect contact and fire hazards
  • It performs the function of disconnection of electrical circuits in case of earth fault
  • Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face
  • This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard
  • The (Im/IΔm) rated breaking and making short circuit capacity is 1500A
  • The (Inc/IΔc) conditional rated short circuit current is 10kA
  • It has an electrical endurance going up to 15000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is 380VAC to 415VAC
  • The Ui rated insulation voltage is 500VAC
  • The Uimp rated impulse withstand voltage is 6kV
  • The frequency is 50Hz or 60Hz
  • It is DIN rail mountable
  • The width in 9mm pitches is 8
  • The product colour is white (RAL9003)
  • The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm
  • The weight is 0.37kg
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is from -5°C to 60°C
  • The storage temperature is from -40°C to 85°C

Product Details

Activity HDCFD
Part Number A9R74463
[In] rated current (AT) 63 A
Warranty Period 18 months
Product Type Acti 9 iID
tax text on product card Incl. Tax
Earth Leakage Sensitivity 300 mA
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 349 g
Number of Poles 4 P
Breaking Capacity 25kA
Product Category Acti9 Residual Current Devices - RCDs
Range Acti 9 iID
Package1 Length*Width*Height (dimensions) 9.8 x 8.4 x 7.7 cm

Seller Information

Documents

Reviews