Acti9 iDPN H Vigi - RCBO - 1P+N - 25A - C Curve - 10000A - 30mA - type A

A9D37625
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO)
  • It has 2P with 1 protected pole, 25A rated current and C tripping curve
  • This A type device has 30mA sensibility
  • Breaking capacity at 230VAC is 10000A according to IEC 61009-1
  • This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
  • Its earth fault indicator on front face allows quick identification of the type of default
  • It brings safety, reliable solution for commercial and industrial applications with high breaking capacity
  • This product is compliant with EN/IEC 61009-2-1 standard
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is 220VAC to 240VAC
  • The Ui rated insulation voltage is 400VAC
  • The Uimp rated impulse withstand voltage is 4kV
  • The frequency is 50Hz
  • It is DIN rail mountable
  • The width in 9mm pitches is 4
  • The product color is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 85mm x (D) 73mm
  • The weight is 125g
  • It has an IP20 degree of protection
  • It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
  • The operating temperature is from -25°C to 60°C
  • The storage temperature is from -40°C to 85°C

Product Details

Activity HDCFD
Part Number A9D37625
[In] rated current (AT) 25 A
Warranty Period 18 months
Product Type Acti 9 iDPN Vigi
tax text on product card Incl. Tax
Earth Leakage Sensitivity 30 mA
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 223 g
Breaking Capacity (IEC 60898-1) 10000 A
Number of Poles 12 P+N
Breaking Capacity 25kA
Product Category Acti9 Residual Current Devices - RCDs
Range Acti 9 iDPN Vigi
Package1 Length*Width*Height (dimensions) 10 x 8 x 4 cm

Seller Information

Documents

Reviews