
calcActive())">
Acti9 iDPN H Vigi - ป้องกันไฟดูด ไฟรั่ว RCBO - 1P+N - 16A - C Curve - 10000A - 30mA - type A
A9D37616
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9D37616
Acti9 iDPN H Vigi - ป้องกันไฟดูด ไฟรั่ว RCBO - 1P+N - 16A - C Curve - 10000A - 30mA - type A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO)
- It has 2P with 1 protected pole, 16A rated current and C tripping curve
- This A type device has 30mA sensibility
- Breaking capacity at 230VAC is 10000A according to IEC 61009-1
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- Its earth fault indicator on front face allows quick identification of the type of default
- It brings safety, reliable solution for commercial and industrial applications with high breaking capacity
- This product is compliant with EN/IEC 61009-2-1 standard
- It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 220VAC to 240VAC
- The Ui rated insulation voltage is 400VAC
- The Uimp rated impulse withstand voltage is 4kV
- The frequency is 50Hz
- It is DIN rail mountable
- The width in 9mm pitches is 4
- The product color is white (RAL9003)
- The dimensions are (W) 36mm x (H) 85mm x (D) 73mm
- The weight is 125g
- It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure
- The operating temperature is from -25°C to 60°C
- The storage temperature is from -40°C to 85°C