Acti9 - Auxiliary contact OC plus 1 SD and OF ac dc

A9N26924
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Acti9 OF+SD/OF electric auxiliary is a double open/closed or fault indicator contact
  • It is dedicated to C60, C40, C120, C40, iID, DT40, iDPN Vigi, SW60-DC, iTG40 products
  • It comes with 1 changeover contact indicating the open or closed position (OF)
  • It provides a remote position open/close and/or fault tripping indication of the associated device
  • It is a two-in-one product
  • The choice of OF+SD or OF+OF contact is made via the selector switch on front face
  • There is a mechanical state indicator and a test function button on the front face
  • The Ue rated operational voltage is 24VAC to 415VAC or 24VDC to 130VDC
  • The operating frequency is 50Hz or 60Hz
  • The Ie rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC
  • The Ie rated operational current is 6A under 24VAC to 240VAC, 3A under 415VAC
  • The width in 9mm pitches is 1
  • The product color is white (RAL9003)
  • The dimensions are (W) 9mm x (H) 85.3mm x (D) 73.5mm
  • Product weight is 30g
  • The degree of protection is IP20 at terminals and IP40 in enclosure
  • The operating temperature is -25°C to +50°C
  • The storage temperature is -40°C to +85°C
  • This product complies with EN/IEC 60947-5-1 standard

Product Details

Activity HDCFD
Part Number A9N26924
Warranty Period 18 months
Product Type Clario / Librio / Prodis : iDPN, C40, DT40
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 38 g
Product Category Acti9 Devices for DC Circuits (Direct Currrent)
Range Clario / Librio / Prodis : iDPN, C40, DT40
Package1 Length*Width*Height (dimensions) 9.4 x 8 x 2 cm

Seller Information

Documents

Reviews