
calcActive())">
battery control module, phaseo ABL7 ABL8, 24...28.8V DC, phaseo ABL7 ABL8, 24V, 20A, for regulated SMPS
ABL8BBU24200
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABL8BBU24200
battery control module, phaseo ABL7 ABL8, 24...28.8V DC, phaseo ABL7 ABL8, 24V, 20A, for regulated SMPS
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This ABL8 battery control module supplies direct current voltage. It has a rated input of 24V to 28.8V DC, a rated output current of 20A at 24V DC. This battery control module is designed to act as a battery charger, to allow batteries usage during significant network power shortages. It has control backup battery charging and backup supply to ensure the longest battery life-time. It provides reliable and fast switching between network supply and battery supply avoiding disturbances on your critical control power supply lines. It weighs 0.500kg. It is a functionnal module for power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. It is certified by EAC, RCM. This functional module is mainly compatible with Modicon ABL8RP and Modicon ABL8WP Universal power supplies. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABL8BBU24200 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Phaseo ABL7, ABL8 |
ขนาดบรรจุภัณฑ์ | 0 x 60 x 125 mm |