
calcActive())">
IP67 passive splitter box - cable 5 m - with 8 channels M12 connector - Led
ABE9C1281L05
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABE9C1281L05
IP67 passive splitter box - cable 5 m - with 8 channels M12 connector - Led
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Advantys ABE9 range, an offer of IP67 passive splitters boxes. This passive splitter box for M12 connectors make it possible to eliminate long and difficult cabling operations. It provides 8 channels and 16 ways. It is furnished with 5-pin female M12 connectors and 5m pre-wired cable connector for electrical connection. It is a splitter box with an operational voltage of 24V DC and a current per channel of 4A. A single yellow LED is equipped for channel status and dual green LED's for power ON. It is an IP67 rated product. It weighs 1.61kg. The splitter box is suitable for packaging, bottling, assembly and conveying applications. This product is certified by CULus. Its modularity and dimensions mean they are the ideal solution for a wide variety of customer applications.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABE9C1281L05 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon ABE9 |