
calcActive())">
Sub-base with plug-in electromechanical relay ABE7, 16 channels, relay 5 mm
ABE7R16T111
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABE7R16T111
Sub-base with plug-in electromechanical relay ABE7, 16 channels, relay 5 mm
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. The sub-base with plug-in electromechanical relay, provides 16 channels. It has normally opened contact. This product enables rapid connection of I/O modules. It is a relay sub base with a supply voltage of 19V to 30V DC and a maximum supply current of 1A. It is furnished with screw clamp terminals for electrical connection. It is an IP2x rated product. It weighs 0.6kg. It is suitable for all types of industrial applications. This product is certified by GL, CSA, DNV, BV, LROS and UL. This sub-base is suitable for use with ABR7S11 plug-in relay. The fixing is done by clips (35mm DIN rail) and screws (surface mount with kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABE7R16T111 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon ABE7 |