calcActive())">
sub-base - soldered electromechanical relays ABE7 - 16 channels - relay 10 mm
ABE7R16S210
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABE7R16S210
sub-base - soldered electromechanical relays ABE7 - 16 channels - relay 10 mm
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
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. The sub-base with soldered electromechanical relay, provides 16 channels. It has normally opened contact for pre-actuator. This product enables rapid connection of I/O modules. It is a relay sub base with a supply voltage of 24V DC and a maximum current of 10A per output. It offers electrical durability about 500000 operating cycles. It is an IP2x rated product. Its dimension is 206mm (Width). It weighs 0.405kg. It is suitable for all types of industrial applications. This product is certified by GL, CSA, DNV, BV, LROS and UL. The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABE7R16S210 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon ABE7 |
ขนาดบรรจุภัณฑ์ | 0 x 206 x 0 mm |