calcActive())">
passive connection sub-base ABE7 - 16 inputs or outputs - Led
ABE7H16C21
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABE7H16C21
passive connection sub-base ABE7 - 16 inputs or outputs - Led
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
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. This miniature passive connection sub-base provides 16 modularity input/output channels. It has 2 terminals per channel. It is a sub base with a maximum supply current of 1.8A and a rated supply voltage of 19V to 30V. It is furnished with screw clamp terminals for electrical connection. It is an IP2x rated product. It weighs 0.205kg. It is suitable for all types of industrial applications. This product is certified by GL, BV, CSA, UL, DNV and LROS. The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABE7H16C21 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon ABE7 |