passive connection sub-base ABE7 - 16 inputs or outputs - Led

ABE7H16C11

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. This miniature passive connection sub-base provides 16 modularity input/output channels. It has 1 terminal per channel. It is a sub base with a maximum supply current of 1.8A and a rated supply voltage of 19V to 30V. It is furnished with screw clamp terminals for electrical connection. It is an IP2x rated product. It weighs 0.16kg. It is suitable for all types of industrial applications. This product is certified by GL, BV, CSA, UL, DNV and LROS. The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ ABE7H16C11
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon ABE7

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

connection sub-base accessory - snap-on terminal block - 20 screw terminals
ABE7BV20

check-small มีสินค้า

Price starting from
THB 3,830.60
THB 2,298.36
connection cable - Twido discrete input to Telefast - 2 x HE10 - 2 m
ABFTE20EP200

สินค้าหมด

Discrete input module- Modicon X80- 32 inputs- 24V DC positive
BMXDDI3202K

check-small มีสินค้า

Price starting from
THB 21,828.00
THB 15,279.60
Discrete input module- Modicon X80- 64 inputs- 24V DC positive
BMXDDI6402K

check-small มีสินค้า

Price starting from
THB 34,775.00
THB 24,342.50
Discrete output module- Modicon X80- 32 transistor outputs- 24V DC positive
BMXDDO3202K

check-small มีสินค้า

Price starting from
THB 25,252.00
THB 17,676.40
Discrete output module- Modicon X80- 64 transistor outputs- 24V DC positive
BMXDDO6402K

check-small มีสินค้า

Price starting from
THB 40,874.00
THB 28,611.80
logic controller- Modicon M221- 32 IO- transistor- PNP
TM221M32TK

check-small มีสินค้า

Price starting from
THB 21,721.00
THB 14,123.00
logic controller- Modicon M221- 32 IO- transistor- PNP- Ethernet
TM221ME32TK

check-small มีสินค้า

Price starting from
THB 23,754.00
THB 15,485.00