
calcActive())">
connection sub-base ABE7 - for distribution of 4 thermocouples
ABE7CPA412
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABE7CPA412
connection sub-base ABE7 - for distribution of 4 thermocouples
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This connection sub-base is part of the Modicon ABE7 range, an offer of IP20 sub-bases for Telefast pre-wired system. It is for distribution of 4 thermocouples. It distributes isolated sensor power supplies by means of a converter. It supplies cold-junction compensation for the connected thermocouple input. It is furnished with screw type terminals for electrical connection and 25-way SUB-D connection to Programmable Logic Controllers (PLC). It is an IP20 rated product. It weighs 0.18kg. It is suitable for all types of industrial applications. This product is certified by LROS, DNV, UL, GL, BV and CSA. This connection sub-base is suitable for use with Modicon M340 BMXART0414 analog input module and Modicon M340 BMXART0814 analog input module. It is delivered in 2 packages (PCE and SO3 types). It can be fixed by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | ABE7CPA412 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon ABE7 |