Residual current circuit breaker (RCCB), Acti9 iID, 4P, 25A, B-SI type, 30mA, double terminal

A9Z61425

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with 25A In rated current, 30mA earth leakage sensitivity and B-SI type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with IEC/EN 61008-2-1 and IEC/EN 62423 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. It has an electrical endurance going up to 15000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 400VAC. It is DIN rail mountable. The width in 9mm pitches is 8. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 88mm x (D) 79mm. The weight is 415g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 - comb busbar - 3L+N - 18 mm pitch - 24 modules - 100 A
A9XPH424

สินค้าหมด

Acti9 - ARA auto recloser aux for iID 4P - 1 Prog
A9C70344

สินค้าหมด

terminal shield - 2 poles - 36 mm - for iC60, iID, Reflex iC60, iSW-NA
A9A26976

สินค้าหมด

spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

padlocking device, Acti9, set of 10
A9A26970

สินค้าหมด

shunt trip release, Acti9, iMX, voltage release, 100...415 V AC
A9A26476

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,247.00
THB 1,477.00
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
A9A26946

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,642.90
THB 1,739.00
shunt trip release with OC contact- Acti9- iMX+OF- voltage release- 12...24 VAC
A9A26948

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,407.50
THB 1,586.00