Residual current circuit breaker (RCCB), Acti9 iID K, 4P, 63A, AC type, 30mA

A9R70463

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is a Acti9 iID K residual current circuit breaker (RCCB). It is a 4P circuit breaker with 63A In rated current, a sensitivity of 30mA with a AC type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. There is a double clip for dismounting with comb busbar in place. This Acti9 iID40 is dedicated to the small, medium and large buildings applications. This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 630A. The (Inc/IΔc) conditional rated short circuit current is 4.5kA. The mechanical endurance is going up to 5000 cycles and electrical endurance going up to 2000 cycles. The Ue operational voltage is 380VAC to 415VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The weight is 0.37kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 - comb busbar - 3L+N - 18 mm pitch - 12 modules - 100 A
A9XPH412

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,198.40
THB 771.00
Acti9 - comb busbar - 3L+N - 18 mm pitch - 24 modules - 100 A
A9XPH424

สินค้าหมด

spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

padlocking device, Acti9, set of 10
A9A26970

สินค้าหมด

distribution connectors for 3 cables - set of 4
19091

สินค้าหมด

distribution connectors for 3 cables - set of 3
19096

สินค้าหมด

energy sensor- PowerTag Monoconnect 63A 3P+N bottom position
A9MEM1542

สินค้าหมด

A9MEM1541
A9MEM1541

สินค้าหมด