
calcActive())">
Residual current circuit breaker (RCCB), Acti9 iID K, 2P, 25A, AC type, 30mA
A9R50225
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9R50225
Residual current circuit breaker (RCCB), Acti9 iID K, 2P, 25A, AC type, 30mA
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is a Acti9 iID K residual current circuit breaker (RCCB). It is a 2P circuit breaker with 25A In rated current, a sensitivity of 30mA with a AC type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. There is a double clip for dismounting with comb busbar in place. This Acti9 iID40 is dedicated to the small, medium and large buildings applications. This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 500A. The (Inc/IΔc) conditional rated short circuit current is 4.5kA. The mechanical endurance is going up to 5000 cycles and electrical endurance going up to 2000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 0.21kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
รายละเอียดสินค้า
Activity | HDCFD |
---|---|
หมายเลขส่วนประกอบ | A9R50225 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Acti 9 iIDK RCCB |
ขนาดบรรจุภัณฑ์ | 0 x 36 x 85 mm |