
calcActive())">
Miniature circuit breaker (MCB), Acti9 C120N, 3P, 63A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9N18364
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9N18364
Miniature circuit breaker (MCB), Acti9 C120N, 3P, 63A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 63A rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 230VAC to 400VAC conforming to IEC/EN 60898-1 standard. This product complies with industrial standard IEC/EN 60898-1 and residential standard IEC/EN 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. Its limitation class 3 (according to IEC/EN 60947-2 standard) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL 9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC 60529 standard) on its terminals. The operating temperature is from -25°C to +70°C. The storage temperature is from -40°C to +85°C.
รายละเอียดสินค้า
Activity | HDCFD |
---|---|
หมายเลขส่วนประกอบ | A9N18364 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Acti 9 C120 |
ขนาดบรรจุภัณฑ์ | 0 x 81 x 81 mm |