calcActive())">
iEM3150 energy meter - 63 A - Modbus
A9MEM3150
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9MEM3150
iEM3150 energy meter - 63 A - Modbus
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
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking and communication indicators. This meter can be used in sub-billing and partial metering applications. The meter provides the following accuracy classes: Active Energy: class 1 per IEC 62053-21, and per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. Line rated current for this meter is up to 63A direct connect and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. No secondary communication ports. Certifications include EAC, CE and UL. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g). Compatible with power management software to take advantage of the IoT digital power installation.
รายละเอียดสินค้า
Activity | DPLVP |
---|---|
หมายเลขส่วนประกอบ | A9MEM3150 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | iEM3000 series |
ขนาดบรรจุภัณฑ์ | 0 x 90 x 95 mm |