energy sensor, PowerTag Monoconnect 63A 1P+Wire top and bottom position

A9MEM1520

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This PowerTag Energy M63 1P+Wire is a wireless communication energy sensor. It is dedicated to Acti9 and Multi9 1P Monoconnect devices rating less than or equal 63A. The neutral blue wire is to be connected to a neutral terminal block. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-neutral 200VAC to 240VAC +/- 20%. The maximum consumption is below or equal to 1VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 16,4g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.

รายละเอียดสินค้า

Activity DPLVP
หมายเลขส่วนประกอบ A9MEM1520
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า PowerTag

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 iC60N, 1P, 2 A, C curve, 6000 A (IEC 60898-1), 50 kA (IEC 60947-2)
A9F74102

check-small มีสินค้า

Price starting from
THB 856.00
THB 553.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 6 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74106

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 10 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74110

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Miniature circuit-breaker, Acti9 iC60N, 1P, 16 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74116

check-small มีสินค้า

Price starting from
THB 395.90
THB 262.00
Switch disconnector iSW - 1P - 40 A - 240 V
A9S65140

สินค้าหมด

Switch disconnector iSW - 1P - 63 A - 240 V
A9S65163

สินค้าหมด

Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
A9XMWD100

สินค้าหมด

Acti9 PowerTag Link - Wireless to Modbus TCP/IP Concentrator
A9XMWD20

สินค้าหมด