Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 13A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)

A9F74113

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 13A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.

รายละเอียดสินค้า

Activity HDCFD
หมายเลขส่วนประกอบ A9F74113
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Acti 9 iC60
ขนาดบรรจุภัณฑ์ 0 x 18 x 85 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 ท่อนใส่เบรกเกอร์ Acti9 1 โพล 12 โมดูล 100A
A9XPH112

check-small มีสินค้า

Price starting from
THB 492.20
THB 319.00
Acti9 - comb busbar - 1L - 18 mm pitch - 24 modules - 100A
A9XPH124

สินค้าหมด

spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

padlocking device, Acti9, set of 10
A9A26970

สินค้าหมด

undervoltage release, Acti9, iMN, voltage release, 220...240 V AC
A9A26960

check-small มีสินค้า

Price starting from
THB 2,963.90
THB 1,950.00
overvoltage release, Acti9, iMSU, voltage release, 230 V AC
A9A26500

check-small มีสินค้า

Price starting from
THB 5,510.50
THB 3,565.00
shunt trip release, Acti9, iMX, voltage release, 100...415 V AC
A9A26476

check-small มีสินค้า

Price starting from
THB 2,247.00
THB 1,477.00
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
A9A26946

check-small มีสินค้า

Price starting from
THB 2,642.90
THB 1,739.00