
calcActive())">
2 pole switch with zero setting, iCMB
A9E15120
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9E15120
2 pole switch with zero setting, iCMB
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Acti9 iCM is a selector switch used for the manual control of electric circuits. It is 2 positions switch with 2 changeover contacts (2 C/O). The phase-separated wall can be divided to allow all the types of com busbar to pass through. It comes with staggered terminals to simplify connection. The tightening torque of connection is 1N.m for PZ1 screwdriver type. The Ue rated operational voltage is 415VAC. The Ie rated operational current is 10A. The operating frequency is 50Hz. The connection allows rigid copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The connection allows flexible or with ferrule copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The number of cycles open and close (O-C) is 1000000. The endurance is 200000 operations with AC21A current category under cos phi=0.8. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 60mm x (D) 75mm. The pollution degree is 3. The tropicalization is treatment 2 (relative humidity 95% at 55°C). The operational temperature is from -20°C to +55°C. The storage temperature is from -25°C to +80°C. It complies with VDE 0660 part 107, IEC/EN 60947-3 and UL standards.
รายละเอียดสินค้า
Activity | HDCFD |
---|---|
หมายเลขส่วนประกอบ | A9E15120 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Acti 9 iCM B, D, E, C, V, A |
ขนาดบรรจุภัณฑ์ | 0 x 36 x 60 mm |