
calcActive())">
Square D Pumptrol, water pump switch 9013FS, adjustable diff., 40 60 PSI
9013FSG2J24
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9013FSG2J24
Square D Pumptrol, water pump switch 9013FS, adjustable diff., 40 60 PSI
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Nema Pressure Switches range, an offer of water pump switches. This water pump switch has 2 normally closed, snap action, DPST-DB (double pole single throw, double break) form YY contacts and a pressure setting value of 40psi to 60psi. The pump switch with a pressure sensor size of 65psi (5psi to 45psi), an adjustable range on rising pressure of 20psi to 65psi and approximate adjustable differential of 15psi to 30psi. It is furnished with screw clamp terminals for electrical connection and 0.25inch NPSF internal for fluid connection. This switch has a diaphragm actuator which can be operated from any position and adjustable differential scale for internal settings. The enclosure is made of polypropylene. It is available in size of 2.78inch (W) x 3.76inch (D) x 2.8inch (H) and weighs 1lb. It is suitable for all types of pumps such as jets, submersible, reciprocating etc. Suitable for pressure controlling or monitoring of water pumps, compressors, agricultural/irrigation water systems, moulding presses and injection moulders. It is an IP20 and NEMA 1 rated product. This product is certified by CE, CSA and UL. Meets UL 508 and NSF ANSI 61 Annex G standards. Every pressure switch has two operating points, one on rising pressure and one of falling pressure. The operating point on rising pressure is referred to as the TRIP POINT or cut out for pumps and compressors. Power pressure switch rated for the direct control of motors in pump applications. Rugged, robust construction provides a long life and years of uninterrupted, worry-free service. Electromechanical switch to monitor and control pressure conditions for industrial and end-users applications.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9013FSG2J24 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Pressure Switches |
ขนาดบรรจุภัณฑ์ | 0 x 2.78 x 2.8 in |