
calcActive())">
Pressure switch 9012G, adjustable scale, 2 thresholds, 90 to 2900 PSIG
9012GCW2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9012GCW2
Pressure switch 9012G, adjustable scale, 2 thresholds, 90 to 2900 PSIG
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Nema Pressure Switches range, an offer of electromechanical pressure switches. This electromechanical pressure switch has normally closed - normally opened, SPDT-DB (single pole double throw, double break), form Z, snap action contacts and a range on decreasing pressure of 90psi to 2900psi. The pressure switch with an approximate adjustable differential at mid range of 170psi to 560psi and a maximum pressure of 15000psi. It is furnished with screw clamp terminals for electrical connection and 0.25inch 18 NPTF for fluid connection. This switch has a piston actuator which can be operated from any position, adjustable differential scale for internal settings and regulation of 2 thresholds. Offers mechanical durability of about 3 million operating cycles. The enclosure is made of die cast aluminium alloy 380. It is available in size of 3.5inch (W) x 2.63inch (D) x 6.37inch (H) and weighs 3lb. It is suitable for pressure controlling or monitoring of water pumps, compressors, agricultural/irrigation water systems, moulding presses, injection moulders, grinding machines, machining centres, complex and special machines. It is a NEMA 4/4X/13 rated product. This product is certified by CE, CSA and UL. Meets UL 508 standards. Single stage pressure switch is control circuit rated device used in pneumatic or hydraulic systems on a wide variety of machine and process applications to protect the equipment and control or monitor the system pressure.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9012GCW2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Pressure Switches |
ขนาดบรรจุภัณฑ์ | 0 x 3.5 x 6.37 in |