
calcActive())">
Limit switch, 9007, 600 VAC 12amp t+ft +options
9007FTUB1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9007FTUB1
Limit switch, 9007, 600 VAC 12amp t+ft +options
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The 9007T/FT range is an offer of metal limit switches dedicated to mills and foundries. The 9007FTUB1 limit switch is composed of a fixed cast zinc body and a rotary head. The fixing is done by the body. It has a spring return without operating lever operator with a lateral approach. The movement of operating head is rotary. It has SPDT-DB (single pole double throw, double break) form Z snap action contacts without positive opening operation. It has one cable entry for 1/2" 14 NPT (conforming to ANSI B1.20.1) and it is powered by screw-clamp terminals (AWG 22…12). It operates in a temperature range of -10°F to +185°F. The 9007FTUB1 limit switch is made of a cast zinc body. It weighs 2.5lb (US) and measures 4.0in in height, 2.25in in width, and 3.41in in depth. This limit switch complies with UL, CSA, and CE standards, and its protection level complies with IP67 (resistant to dust and water immersion). Square D limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9007FTUB1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Limit Switches |
ขนาดบรรจุภัณฑ์ | 0 x 2.25 x 0 in |