
calcActive())">
Limit switch, 9007, 600 V 10amp c +options
9007CR53E
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9007CR53E
Limit switch, 9007, 600 V 10amp c +options
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Nema Limit Switches range. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO, single pole double throw, double break, form Z, snap action contacts. It provides switch actuation on one end. The limit switch has a spring return stainless steel plunger, supports vertical approach in 1 direction. The movement of operating head is linear. It is a limit switch with a rated voltage of 600V AC and rated operating current of 10A. It is furnished with screw clamp terminals for electrical connection. It is an IP67 and NEMA 1/2/4/6/6P/12/13 rated product. This rotary head limit switch has a fixed body, made of aluminum. Its dimensions are 69.09mm (width) x 52.83mm (depth) x 167.13mm (height). It weighs 1.13kg. The 9007C heavy duty metal limit switches, compact and standard, with 39mm plug-in bodies or 69mm fixed body for hazardous locations. The 9007 series limit switches are designed to withstand harsh industrial environments and are available in a wide range of options.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9007CR53E |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Limit Switches |
ขนาดบรรจุภัณฑ์ | 0 x 2.72 x 0 in |