Snap limit switch, 9007, 600 V, 10 amp, cb + options

9007CB33S1
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the Nema Limit Switches range. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 NC and 2 NO, double pole double throw, double break, form ZZ, snap action contacts. It provides switch actuation by 30° cam. The limit switch has a spring return roller lever plunger operator. The movement of operating head is linear. It is a limit switch with a rated voltage of 600V AC and rated operating current of 10A. It is furnished with screw terminals for electrical connection. It is an IP20 and NEMA 1 rated product. This plunger head limit switch has a fixed body, made of cast zinc. Its dimensions are 24.13mm (width) x 64.52mm (depth) x 63.5mm (height). It weighs 0.68kg. The 9007C heavy duty metal limit switches, compact and standard, with 39mm plug in bodies or 69mm fixed body for hazardous locations. The 9007 series limit switches are designed to withstand harsh industrial environments and are available in a wide range of options.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ 9007CB33S1
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Nema Limit Switches
ขนาดบรรจุภัณฑ์ 0 x 0.95 x 2.5 in

ข้อมูลผู้ขาย

Documents

รีวิว