
calcActive())">
Limit switch, 9007, 600 V 10amp c +options
9007C54B2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9007C54B2
Limit switch, 9007, 600 V 10amp c +options
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Nema Limit Switches range, an offer of heavy duty metal limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, SPDT-DB (single pole double throw, double break) form Z, snap action contacts. The zinc spring return mechanism without operating lever supports a lateral approach, 1 or 2 directions programmable and switch actuation in CW and CCW position, from left and right. It is furnished with screw clamp terminals for electrical connection. It offers mechanical durability of about 10 million operating cycles and electrical durability of about 1 million operating cycles. It is a safety switch with a rated operating current of 1.2A at 600V AC, 0.1A at 600V DC and conventional enclosed thermal current of 10A. It is an IP67 and NEMA 1/2/4/6/6P/12/13 rated product. This NEMA limit switch has plug-in body made of metal. Its dimensions are 39.37mm (width) x 63.5mm (depth) x 102.11mm (height) and weighs 0.57kg. It is suitable for use in process machinery applications such as machine tools, plastic, rubber and moulding, printing, textile, pulp, paper and wood. This product is certified by UL, CSA and CE. It complies with UL 508, NEMA 250, IEC 60947, EN 60947-5-1, EN 60947-1 and C22-2-14-95 standards. Compact and standard, 39mm plug-in body for hazardous locations. Compliant with US and international standards, the 9007 series limit switches can withstand the impact of heavy industry. This constitutes a comprehensive range of limit switches rigged and dependable built with unparalleled quality.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9007C54B2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Limit Switches |
ขนาดบรรจุภัณฑ์ | 0 x 1.55 x 0 in |