
calcActive())">
Snap basic limit switch, 9007, 600 VAC 15amp ao +options
9007AO1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9007AO1
Snap basic limit switch, 9007, 600 VAC 15amp ao +options
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Nema Limit Switches range, an offer of heavy duty metal limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, SPDT-DB (single pole double throw, double break) form Z, snap action contacts. The spring return plastic roller lever plunger operator supports the vertical approach, 1 direction and switch actuation by 30° cam. It is furnished with 6 binder head screw terminals for electrical connection. It is a safety switch with a rated operating current of 5A at 600V AC, 6A at 480V AC, 10A at 240V AC, 15A at 120V AC, 0.1A at 250V DC, 0.25A at 125V DC. It is an IP20 and NEMA 1 rated product. This NEMA limit switch has fixed body made of metal. Its dimensions are 21.08mm (width) x 26.16mm (depth) x 63.5mm (height) and weighs 0.05kg. This product is certified by UL and CSA. It complies with UL 508, NEMA 250 and C22-2-14 standards. Compliant with US and international standards, the 9007 series limit switches can withstand the impact of heavy industry. This constitutes a comprehensive range of limit switches rigged and dependable built with unparalleled quality.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | 9007AO1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Nema Limit Switches |
ขนาดบรรจุภัณฑ์ | 0 x 0.83 x 2.5 in |