Foot Switch, Harmony 9002AW, industrial, pedal and side shields, SPDT contact, NEMA 2, 4, 13 enclosure, 5A resistive at 600V AC

9002AW2
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

9002AW NEMA industial foot switches are heavy duty devices to used to control many industrial processes, while leaving the operator's hands free to perform other functions. The type or model of foot switch suitable for each application will vary depending on many factors. This foot switch has pedal and side shields. The single pole double throw snap switch used for the foot switch contact is rated at 5A resistive at 600 VAC. For other contact ratings, refer to the catalog. Snap switch contains two double break contact elements (1 N.O. and 1 N.C.) that must be used on circuits of same polarity. Foot switch has an enclosure rating of NEMA 2, 4 and 13. The cable entry for this foot switch has a 0.75 inch NPT conduit tread. Foot switch is UL listed and CSA certified.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ 9002AW2
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Foot Switches
ขนาดบรรจุภัณฑ์ 0 x 137 x 123 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว