
calcActive())">
Foot Switch, Harmony 9002AW, industrial, pedal and side shields, SPST contact, maintained contact, NEMA 2, 4, 13, 3A at 230V AC
9002AW12
THB 32,956.00
THB 18,126.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9002AW12
Foot Switch, Harmony 9002AW, industrial, pedal and side shields, SPST contact, maintained contact, NEMA 2, 4, 13, 3A at 230V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Foot Switch, Harmony 9002AW, industrial, pedal and side shields, SPST contact, maintained contact, NEMA 2, 4, 13, 3A at 230V AC
THB 32,956.00
THB 18,126.00
คำอธิบาย
9002AW NEMA industial foot switches are heavy duty devices to used to control many industrial processes, while leaving the operator's hands free to perform other functions. The type or model of foot switch suitable for each application will vary depending on many factors. This foot switch has pedal and side shields. This foot switch has maintained contacts. Sometimes referred to as Push on / Push off. The single pole single throw (SPST) snap switches used for the contacts of this foot switch is rated at 10A inductive at 600 VAC. For other contact ratings, refer to the catalog. This foot switch is operated by stepping on the foot pedal to activate and push the foot pedal again to release it. Foot switch has an enclosure rating of NEMA 2, 4 and 13. The cable entry for this foot switch has a 0.75 inch NPT conduit tread. Foot switch is UL listed and CSA certified.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9002AW12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Foot Switches |
ขนาดบรรจุภัณฑ์ | 0 x 137 x 123 mm |