
calcActive())">
Selector switch head, Harmony 9001K, metal, long handle, black, 30mm, 3 positions, return both sides to center
9001KS53FB
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9001KS53FB
Selector switch head, Harmony 9001K, metal, long handle, black, 30mm, 3 positions, return both sides to center
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This selector switch is part of the range of control and signaling units, Harmony 9001K diameter 30mm metal. It has a chromium-plated metal bezel. It is supplied with black long handle operated knob. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is easily installed into a standard 30mm diameter panel cut-outs. It features 3 positions spring return (to center) operator and is supplied without contacts. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9001KS53FB |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony 9001K |