
calcActive())">
Push button, Harmony 9001K, metal, flush, red, 30mm, spring return, 1NC
9001KR1RH6
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9001KR1RH6
Push button, Harmony 9001K, metal, flush, red, 30mm, spring return, 1NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This product is part of the Harmony 9001K range, an offer of Ø 30mm metal pushbuttons, switches and pilot lights." "This pushbutton has a round shaped head with red flush operated profile." "It operates with spring return mechanism, which makes switch automatically return to its original or rest position." "It has 1 NO contact with a rated voltage of 600V AC and rated operating current of 10A, AC-15 and 10A, DC-13." "It is a NEMA 1/2/3/3R/4/6/12/13 rated product." "This type K pushbutton is fitted with chromium plated metal bezel and plastic full guard." "It is ideal for petrochemical, metallurgy, mining, oil and gas applications. It is also suitable for automotive, water and wastewater treatment applications." "This product is certified by CSA LR 25490 class 3211 03, UL listed file E42259 CCN NKCR and CE." "It is installed into a Ø 30mm panel cutout." "A comprehensive range of illuminated pushbuttons, pilot lights, emergency stop buttons, selector switches, joystick controllers and accessories to fit your needs." "The modular range of Ø 30mm metal control and signaling provides robust and reliable solutions for a wide range of heavy industry applications."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9001KR1RH6 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony 9001K |