calcActive())">
Push button, Harmony 9001K, metal, flush, black, 30mm, spring return, 1 C/O
9001KR1BH13
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9001KR1BH13
Push button, Harmony 9001K, metal, flush, black, 30mm, spring return, 1 C/O
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
This Harmony 9001K, modular flush black push button with full guard has 2 positions, operates with spring return mechanism. It has a chromium-plated metal bezel, has 1 x NO + 1 x NC contacts. This flush push button with full guard provides an ergonomic interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9001KR1BH13 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony 9001K |