
calcActive())">
Contact block with protected terminals, Harmony 9001K, Harmony 9001SK, 0-600V, silver alloy contacts, screw clamp terminal, positive opening, 1NC
9001KA3
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9001KA3
Contact block with protected terminals, Harmony 9001K, Harmony 9001SK, 0-600V, silver alloy contacts, screw clamp terminal, positive opening, 1NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This contact block is a separate component of the range of control and signaling units, Harmony 9001K / 9001SK diameter 30mm. It is compatible with Harmony 9001K or 9001SK push buttons and switches. It uses screw-clamp terminals and has 1 x NC contact. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It features standard contact operation. Its protection index is IP20, protecting operators from unexpected contact with live circuits. It weighs 23g. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9001KA3 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony 9001K |