Contact block with protected terminals, Harmony 9001K, Harmony 9001SK, 0-600V, silver alloy contacts, screw clamp terminal, positive opening, 1 C/O

9001KA1

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony 9001K, contact block uses screw-clamp terminals and has 1 x NO + 1 x NC contacts. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on 9001K complete push button units and selector switches and connects to control circuits with simple screw-clamp connections. Its clear color of cover allows users to identify it visually at a distance. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is compatible with Harmony 9001K push buttons and switches. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ 9001KA1
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony 9001K

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Contact block with protected terminals- Harmony 9001K- Harmony 9001SK- 0-600V- silver alloy contacts- screw clamp terminal- standard- 1NO
9001KA2

สินค้าหมด

Contact block with protected terminals- Harmony 9001K- Harmony 9001SK- 0-600V- silver alloy contacts- screw clamp terminal- positive opening- 1NC
9001KA3

สินค้าหมด