
calcActive())">
Illuminated push-button, Harmony 9001K, metal, metal guard flush, green, 30mm, spring return, 120V, 1 C/O
9001K3L38GH13
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

9001K3L38GH13
Illuminated push-button, Harmony 9001K, metal, metal guard flush, green, 30mm, spring return, 120V, 1 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony 9001K, modular illuminated flush green push button is supplied with a full guard. It has a chromium-plated metal bezel, is supplied with a 110V AC/DC integral LED and has 1 x NO + 1 x NC contacts. This illuminated push button with integral LED and full guard provides an ergonomic and visual interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | 9001K3L38GH13 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony 9001K |