5MHz-860MHz Coxial TV Outlet 1M Sized Module, White

8431STV_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

5MHz-860MHz Coxial TV Outlet 1M Sized Module, White

Product Details

Activity HDCWD
Part Number 8431STV_WE
Product Type Tv/Fm/Sat Socket
Package 1 Weight 14.0 g
Green Premium Label No
Breaking Capacity 25kA
Range ZENcelo
Package1 Length*Width*Height (dimensions) 25.9 x 23.2 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews