3 postion switch, Concept, 6A 250V, on-off-on, horizontal

3039MH
login_green To View the best prices please Sign in / Register.
Out of stock

Description

3 postion switch, Concept, 6A 250V, on-off-on, horizontal

Product Details

Activity HDCWD
Part Number 3039MH
Product Type Switch
Package 1 Weight 32.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 46 x 23 mm
Pincode Group Thailand

Seller Information

Documents

Reviews